Legacy drives
ABB's life cycle management model maximizes product availability and performance, with services based on the drive's life cycle phase. It supports users and ensures a smooth transition to a new drive when needed.
Life cycle management for maximizing drive performance
ABB has developed a product life cycle management model aimed to provide proactive service offerings for maximizing product's availability and performance. The life cycle phases are active, classic, limited and obsolete. The availability of individual services varies dependent on the drive’s life cycle phase. This model provides not only optimum support to end-users but also a smooth transition to a new drive when the service life of the current drive ends.
Low voltage AC legacy drives: ACS50, ACS100/140/160, ACS200, ACS300/350, ACS400, ACS501/502/504/506, ACS601/604/607/624/627, ACV700 system drives, Sami A/B/C, Sami Flowstar, Sami Microstar, Sami Ministar, SAMI STAR.