Industrial drives

ABB’s benchmark of performance, expertise and quality designed to tackle any of your motor-driven applications, in any industries, whatever the power range.

Uncompromised productivity

Experience leading performance and benchmark reliability with ACS880 industrial drives, engineered for heavy use in harsh environments. Ensure precise motor control without encoders, seamless integration with all major automation networks, and flexible customization compatible with virtually any motor type.

 

Simplify and secure your operations with intuitive installation features, a user-friendly interface, and built-in safety functions. At the core of our ABB Drives offering are advanced energy-saving features, reduced CO₂ emissions, and a durable design that enhances productivity and efficiency.

Uncompromised reliability and robustness with ACS880 drives

Keep your operations unstoppable—even in the harshest conditions. Our industrial drives, built for heavy use and rigorously tested, cut maintenance, lower costs, and keep everything running smoothly. Reliable performance, backed by expert support—you can count on it.

Key benefits

Simplify your world without limiting your possibilities. The ACS880 industrial drive is equipped with built-in features that simplify ordering and delivery, and reduce commissioning costs, since everything is provided in a single, compact and ready-to-use package.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with the proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality etc. ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Save energy & investments

Keep the network clean with ultra-low harmonic drives and utilize the excess energy by using regenerative drives.

Typical industries

Chemical, Marine, Oil and Gas, Rubber and Plastics, Pulp and Paper, Mining and Minerals, Automotive, Food and Beverage, Material handling, Power plants

Expertise and technology

Energy efficiency

Nearly 70 percent of all electrical energy in industry is used to power motors. They enable applications to run in an industry process, such as pumps moving liquids, or fans moving air. Lowering CO₂ emissions and increasing energy efficiency is critical for our planet, but also for ensuring stable and productive industry operations.

Digital offering

Our award-winning digital solutions enable partners and end-users to become better in their business. Simple as that.

Reliability

ABB has a comprehensive range of reliable, energy efficient low voltage and medium voltage drives, along with energy efficient motors and generators, all complemented by services. Backed by years of rigorous testing, ABB drives and industry-leading expertise ensure peak performance and minimized maintenance costs—delivering reliability you can trust.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package. Safe connection between drive and PLC can be established using PROFIsafe or CIP safety protocols. This is enabled using optional safety functions modules.

Ecodesign directive

There is rapidly growing demand worldwide for more efficient products to cut energy consumption, reduce emissions and help to build a more sustainable future. The Ecodesign regulation (EU) 2019/1781 is an effective way to improve the environmental performance of products by setting minimum energy efficiency requirements for low voltage induction motors and variable speed drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

Direct Torque Control (DTC)

Variable-speed drives have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices. Harmonics can trip circuit breakers, blow fuses and cause capacitor failures.

Discover your drive solution

  1. Select your industry & choose your application

    Discover how ABB Motors and Drives seamlessly integrate into your industry and application, boosting energy efficiency along the way. 

  2. Find the right motor & drive

    Utilizing our Drive & Motor selector, we can assist you in discovering the ideal solution tailored to your needs, guided by your specific specifications. Simply choose your country, industry, application, and power level. 

  3. Ease of use with ABB Digital Tools & connectivity

    Enhance the core functionality and data transfer capabilities of the drives by incorporating fieldbus adapters, safety function modules, human-machine interfaces, and peripheral options.

  4. Contact us or find a partner

    Our global network of salespeople and channel partners is dedicated to supporting you with your application wherever you are in the world.

  5. Our expertise at your service

    ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.